PF Controllers and Accessories

PDF Product Features Type
Power Factor Controller Dynamic PFC BR4000-S
Power Factor Controller Dynamic PFC BR2100
Power Factor Controller 12 transistor outputs BR6000-T V5.0
Power Factor Controller 3 Phase / 3Wire,  8 relay outputs,  16 relay outputs,  RS232 interface BR5000-R16,  BR5000-R8
Power Factor Controller 6 relay outputs,  12 relay outputs BR6000-R12,  BR6000-R6
Power Factor Controller 6 transistor outputs BR6000-T V5.0
Power Factor Controller 4, 6 & 8 relay outputs BR4000-ER

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Installation and maintenance instruction for capacitors, FilterCap MKD AC B32370, B32371, B32373, B32374, B32377
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Insulating parts
  • Mounting parts
  • Quality specifications
  • Reference list of substitutes from TDK for withdrawn EPCOS MLCCs
  • Symbols and terms
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Thermal design of capacitors for power electronics
  • VIP-3-TP: Intelligent coupling of three compensation systems, Application and Manual

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.