AC Film Capacitors

Number of hits: 13
PDF Inventory Series name (V DC) Application Rated voltage (V AC) Life expectancy to IEC 60252-1 (h) Capacitance (µF) Safety class to IEC 60252-1 Approval Temperature, max., to IEC 60068-1 (°C) Design Terminals Construction Type Ordering code
MotorCap R-series General sine wave applications, mainly as motor run capacitor 440 Class B 2.5 - 60 S0(P0) ISI (CM/L-7800031911) 85 Single Wire with sleeve Plastic can B32328 upon request
MotorCap R-series General sine wave applications, mainly as motor run capacitor 440 Class B 2.5 - 60 S0(P0) ISI (CM/L-7800031911) 85 Single Flexible wire terminals Plastic can B32327 upon request
MotorCap R-series General sine wave applications, mainly as motor run capacitor 440 Class B 2.5 - 60 S0(P0) ISI (CM/L-7800031911) 85 Single Double fast-on Plastic can B32322 upon request
MotorCap R-series General sine wave applications, mainly as motor run capacitor 440 Class B 2.5 - 60 S0(P0) ISI (CM/L-7800031911) 85 Single Single fast-on Plastic can B32320 upon request
MotorCap P0 - Compact Fan series General sine wave applications, mainly as motor run capacitor for fans 500 Class A 1 - 4 S0(P0) --- 85 Single Wire Plastic can B32415-G upon request
Lighting ballast capacitor General sine wave applications, mainly as lighting ballast capacitor 250 --- 2 - 45 S0(P0) --- 85 Single Wire with sleeve Plastic can B32327-A upon request
MotorCap F-series - Submersible capacitor General sine wave applications, mainly for submersible pump 250 - 450 --- 25 - 60 S0(P0) ISI (CM/L-7800031911) 70 Single Wire with sleeve Plastic can B32328-F upon request
MotorCap F-series - START capacitor General sine wave applications, mainly for motor start 250 --- 30 - 120 S0(P0) ISI (CM/L-7800031911) 70 Single Wire with sleeve Plastic can B32328-F upon request
MotorCap P0 Dual Motor run capacitor for washing machines 440 Class C 5.3+2.1 - 10+6 S0(P0) ISI (CM/L-7800031911) 70 Dual Wire Plastic case B32418-S upon request
MotorCap E-series Fractional horse power motor (FHP) 450 Class D 2.5 - 50 S0(P0) ISI (CM/L-7800031911) 70 Single Wire with sleeve Plastic can B32328-E upon request
MotorCap E-series Fractional horse power motor (FHP) 450 Class D 2.5 - 20 S0(P0) ISI (CM/L-7800031911) 70 Single Single fast-on Plastic can B32320-E upon request
General purpose MKP AC capacitor For general AC filtering application 460 - 650 100,000 h for VRMS @ Ambient temp 70 degree celcius 2 - 50 S2(P2) UL 85 Single Single fast-on, Double fast-on Aluminum can B33331V upon request
Super MotorCap™, 420/450 V General sine wave applications, mainly as motor run capacitor 420 - 450 Class B 2 - 60 S2(P2) VDE,  UL,  ISI (CM/L-7800031911) 85 Single Single fast-on, Double fast-on Aluminum can B32332I5 upon request

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list