AC Film Capacitors

AC capacitors are used in air conditioning systems, domestic appliances and power tools.

PDF Type Series name (V DC) Rated voltage (V AC) Safety class to IEC 60252-1 Approval Safety class to UL 810 with UL recognition Construction
B32320, B32322, B32327, B32328 MotorCap R-series 440 S0(P0) ISI (CM/L-7800031911) --- Plastic can
B32320-E MotorCap E-series 450 S0(P0) ISI (CM/L-7800031911) --- Plastic can
B32327-A Lighting ballast capacitor 250 S0(P0) --- --- Plastic can
B32328-E MotorCap E-series 450 S0(P0) ISI (CM/L-7800031911) --- Plastic can
B32328-F MotorCap F-series - Submersible capacitor 250 - 450 S0(P0) ISI (CM/L-7800031911) --- Plastic can
B32328-F MotorCap F-series - START capacitor 250 S0(P0) ISI (CM/L-7800031911) --- Plastic can
B32332I5 Super MotorCap™, 420/450 V 420 - 450 S2(P2) ISI (CM/L-7800031911),  UL,  VDE --- Aluminum can
B32415-G MotorCap P0 - Compact Fan series 500 S0(P0) --- --- Plastic can
B32418-S MotorCap P0 440 S0(P0) ISI (CM/L-7800031911) --- Plastic case
B33331V General purpose MKP AC capacitor 460 - 650 S2(P2) UL --- Aluminum can

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.