BR6000 Installation

The BR6000 Power Factor Controller (six and twelve stages) offers highly intelligent control behavior provide many features to APFC panel. It is very user-friendly thanks to its menu-driven handling. The multifunctional display greatly simplifies installation, handling and maintenance.

Pre-requisites

Basic Requirements

The BR6000 is designed to be incorporated into the front panel of APFC-cabinet.

  • Requires a switchboard section of 138 x 138 mm to DIN 43700/IEC 61554
  • Inserted from the front and is attached by means of the appended clamps
  • May be inserted only by qualified technicians and must be operated in accordance with the specified safety regulations

Precautions

  • Before the BR6000 is connected up, all leads and cables must be checked to ensure that no current is flowing through them and the current converter must be short-circuited.
  • Care should be taken to ensure that the measuring voltage and current are in the correct phase position. The measuring-current circuit must be wired with copper leads of 2.5 mm².
  • The specified safety regulations must be observed.
  • The measuring voltage may lie in the range from 30 - 525 VAC and can be connected between L - N (default) or between L - L (programming of phase correction needed).
  • The operating voltage is 245 VAC +/- 20% (L-N).

Connection Plan

Mounting

Programmming

Introduction Installation Troubleshooting

Downloads

 User manual for BR6000 Pic

User manual for BR6000

PDF - 5.9 MB Download
 User manual for BR6000_T Pic

User manual for BR6000-T...

PDF - 7.1 MB Download