Reactors - Antiresonace Harmonic Filter

PDF Product Features Type
Reactor 67 kvar,  400 V / 50 Hz,  7% De-tuning factor B44066D*E400
Reactor 10 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*J440
Reactor 40 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*J415
Reactor 14% De-tuning factor,  15 kvar,  440 V / 50 Hz B44066D*E440
Reactor 5 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*K415
Reactor 50 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*K415
Reactor 14% De-tuning factor,  5 kvar,  440 V / 50 Hz B44066D*J440
Reactor 30 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*E440
Reactor 7% De-tuning factor,  75 kvar,  440 V / 50 Hz B44066D*E440
Reactor 15 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*E415
Reactor 5.67% De-tuning factor,  75 kvar,  400 V / 50 Hz B44066D*E400
Reactor 25 kvar,  400 V / 50 Hz,  7% De-tuning factor B44066D*E400
Reactor 30 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*J415
Reactor 12.5 kvar,  14% De-tuning factor,  440 V / 50 Hz B44066D*J440
Reactor 10 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*K440
Reactor 30 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*K415
Reactor 60 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*E440
Reactor 100 kvar,  14% De-tuning factor,  440 V / 50 Hz B44066D*J440
Reactor 15 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*E440
Reactor 5 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*E415
Reactor 100 kvar,  400 V / 50 Hz,  7% De-tuning factor B44066D*E400
Reactor 25 kvar,  400 V / 50 Hz,  5.67% De-tuning factor B44066D*E400
Reactor 50 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*K440
Reactor 14% De-tuning factor,  50 kvar,  440 V / 50 Hz B44066D*E440
Reactor 25 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*K415
Reactor 12.5 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*K440
Reactor 40 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*E440
Reactor 12.5 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*J415
Reactor 14% De-tuning factor,  25 kvar,  440 V / 50 Hz B44066D*J440
Reactor 14% De-tuning factor,  15 kvar,  440 V / 50 Hz B44066D*J440
Reactor 10 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*E440
Reactor 25 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*J415
Reactor 100 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*E415
Reactor 25 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*J440
Reactor 7% De-tuning factor,  75 kvar,  400 V / 50 Hz B44066D*E400
Reactor 7% De-tuning factor,  75 kvar,  415 V / 50 Hz B44066D*J415
Reactor 15 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*J440
Reactor 20 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*K440
Reactor 14% De-tuning factor,  5 kvar,  440 V / 50 Hz B44066D*E440
Reactor 14% De-tuning factor,  25 kvar,  440 V / 50 Hz B44066D*E440
Reactor 15 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*K415
Reactor 50 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*J440
Reactor 15 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*J415
Reactor 14% De-tuning factor,  25 kvar,  400 V / 50 Hz B44066D*E400
Reactor 5.67% De-tuning factor,  50 kvar,  400 V / 50 Hz B44066D*E400
Reactor 12.5 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*J440
Reactor 15 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*K440
Reactor 12.5 kvar,  400 V / 50 Hz,  5.67% De-tuning factor B44066D*J400
Reactor 10 kvar,  14% De-tuning factor,  440 V / 50 Hz B44066D*J440
Reactor 5 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*J415
Reactor 14% De-tuning factor,  50 kvar,  400 V / 50 Hz B44066D*E400
Reactor 100 kvar,  400 V / 50 Hz,  5.67% De-tuning factor B44066D*E400
Reactor 5.67% De-tuning factor,  75 kvar,  440 V / 50 Hz B44066D*E440
Reactor 5 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*K440
Reactor 10 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*K415
Reactor 35 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*K415
Reactor 7% De-tuning factor,  80 kvar,  440 V / 50 Hz B44066D*E440
Reactor 5 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*J440
Reactor 20 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*E440
Reactor 100 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*J415
Reactor 50 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*E440
Reactor 50 kvar,  400 V / 50 Hz,  7% De-tuning factor B44066D*E400
Reactor 12.5 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*E440
Reactor 10 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*J415
Reactor 7% De-tuning factor,  75 kvar,  415 V / 50 Hz B44066D*E415
Reactor 50 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*J440
Reactor 25 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*K440
Reactor 12.5 kvar,  14% De-tuning factor,  440 V / 50 Hz B44066D*E440
Reactor 25 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*E440
Reactor 100 kvar,  440 V / 50 Hz,  5.67% De-tuning factor B44066D*E440
Reactor 100 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*J440
Reactor 14% De-tuning factor,  50 kvar,  440 V / 50 Hz B44066D*J440
Reactor 50 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*J415
Reactor 20 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*J440
Reactor 10 kvar,  14% De-tuning factor,  440 V / 50 Hz B44066D*E440
Reactor 20 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*J415
Reactor 100 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*E440
Reactor 20 kvar,  415 V / 50 Hz,  7% De-tuning factor B44066D*K415
Reactor 14% De-tuning factor,  20 kvar,  440 V / 50 Hz B44066D*J440
Reactor 5 kvar,  440 V / 50 Hz,  7% De-tuning factor B44066D*E440

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Installation and maintenance instruction for capacitors, FilterCap MKD AC B32370, B32371, B32373, B32374, B32377
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Insulating parts
  • Mounting parts
  • Quality specifications
  • Reference list of substitutes from TDK for withdrawn EPCOS MLCCs
  • Symbols and terms
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Thermal design of capacitors for power electronics
  • VIP-3-TP: Intelligent coupling of three compensation systems, Application and Manual

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.