PhiCap™ Normal Duty Capacitors

Number of hits: 3
PDF Inventory Application Rated voltage (V AC) Impregnation Ordering code Climatic Category Series name Terminals Shape Life expentancy Switchings (max. per year)  Reactive power (kvar) Type
Power Factor Correction 415, 440, 480, 525 Resin upon request –25/D PhiCap Normal Duty capacitors Fast-on terminals up to 7 kvar, above 7 kvar screw terminals Cylinderical Up to 100000 hours 5000 1 - 30 B32344N
Power Factor Correction 415, 440, 480, 525 Resin upon request –25/D PhiCap Normal Duty capacitors Fast-on terminals for 0.5 to 6.6 kvar Cylinderical Up to 100000 hours 5000 0.5 – 6.6 B32343L
Power Factor Correction 400, 415, 440, 480, 525 Resin upon request –25/D PhiCap Normal Duty capacitors Fast-on terminals for 0.5 to 6.6 kvar, above 5 kvar screw terminal Cylinderical Up to 100000 hours 5000 5 – 33 B32344B

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list