Switching Devices - Capacitor Duty Contactors

Number of hits: 14
PDF Inventory Reactive switching power@220 - 240 V (kvar) Reactive switching power@400 - 440 V (kvar) Reactive switching power@660 - 690 V (kvar) Remarks Application Product Type Ordering code
0 … 15 0 … 25 0 … 36 Key Components 3-phase AC industrial applications Capacitor Contactors B44066S*C242 B44066S2511C242
0 … 20 0 … 33.3 0 … 48 Key Components 3-phase AC industrial applications Capacitor Contactors B44066S*C242 B44066S3312C242
0 … 10 0 … 20 0 … 30 Key Components 3-phase AC industrial applications Capacitor Contactors B44066S*C242 B44066S2011C242
0 … 6.7 0 … 12.5 0 … 18 Key Components 3-phase AC industrial applications Capacitor Contactors B44066S*C242 B44066S1211C242
0 … 8.5 0 … 16.7 0 … 24 Key Components 3-phase AC industrial applications Capacitor Contactors B44066S*C242 B44066S1611C242
0 … 48 0 … 80 0 … 100 Key Components 3-phase AC industrial applications Capacitor Contactors B44066S*C241 B44066S8012C241
0 … 60 0 … 100 0 … 143 Key Components 3-phase AC industrial applications Capacitor Contactors B44066S*C241 B44066S9912C241
0 … 40 0 … 60 0 … 92 Key Components 3-phase AC industrial applications Capacitor Contactors B44066S*C242 B44066S6012C242
0 … 45 0 … 75 0 … 120 Key Components 3-phase AC industrial applications Capacitor Contactors B44066S*C242 B44066S7512C242
0 … 25 0 … 40 0 … 58 Key Components 3-phase AC industrial applications Capacitor Contactors B44066S*C242 B44066S4012C242
0 … 27 0 … 50 0 … 62 Key Components 3-phase AC industrial applications Capacitor Contactors B44066S*C242 B44066S5012C242
0 … 4 0 … 7.5 0 … 9 Key Components 3-phase AC industrial applications Capacitor Contactors B44066S*C242 B44066S0711C242
0 … 5.5 0 … 10 0 … 12.5 Key Components 3-phase AC industrial applications Capacitor Contactors B44066S*C242 B44066S1011C242
0 - 40 0 - 60 0 - 92 Key Components 3-phase AC industrial applications Capacitor Contactors B44066S*C240 upon request

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list